Sensor pocket, MBT 120

084Z2179

This product has been discontinued.

Protection tube diameter [mm]: 11.0, Insertion length [mm]: 50, Process connection type: UNF, 3/4-16, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560 / MBT 5560

Product details

Gross weight 0.099 Kg
Net weight 0.096 Kg
Volume 0.068 Liter
EAN 5702428464000

 

China RoHS compliance Out of scope
Connection material AISI 316 Ti
Connection type UNF
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Insertion type Fixed
Internal connection size 14 x 1.5
Internal connection type M
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 3/4-16
Process connection standard ASME B1.1
Process connection type UNF
Product group Accessories, sensors
Product Name Description Sensor pocket
Protection tube diameter [in] 0.43 in
Protection tube diameter [mm] 11 mm
Protection tube material AISI 316 Ti
Quantity per packing format 20 pc
REACH Candidate List substances No
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 120
Type designation MBT 120-6E0-050-K
UK RoHS compliance Out of scope
Used for product MBT 3560 / MBT 5560

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality