Sensor pocket, MBT 120

084Z2147

This product has been discontinued.

Protection tube diameter [mm]: 11.0, Insertion length [mm]: 70, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560

Product details

Gross weight 0.101 Kg
Net weight 0.096 Kg
Volume 0.051 Liter
EAN 5702428439633

 

China RoHS compliance Out of scope
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Insertion length [in] 2.76 in
Insertion length [mm] 70 mm
Insertion type Fixed
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316 Ti
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Accessories, sensors
Product Name Description Sensor pocket
Protection tube diameter [in] 0.43 in
Protection tube diameter [mm] 11 mm
Protection tube material AISI 316 Ti
Quantity per packing format 20 pc
REACH Candidate List substances No
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 120
Type designation MBT 120-630-070-3
UK RoHS compliance Out of scope
Used for product MBT 3560, MBT 5560

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality