Insertion temperature sensors

Shows 611 product(s)

084N2016

Temperature sensor, AKS 21 W, Weld, 22

Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16

084N2026

Temperature sensor, AKS 21 W, R, 1/2

Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16

084N2027

Temperature sensor, AKS 21 W, R, 1/2

Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16

084N2031

Temperature sensor, AKS 21 W, NPT, 1/2-14

Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16

084N2032

Temperature sensor, AKS 21 W, NPT, 1/2-14

Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection size: Pg 16

084N2035

Temperature sensor, AKS 21 D, Flange

Measuring range [°C]: -40 - 80, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection: Type B, Electrical connection size: Pg 16

084N2037

Temperature sensor, AKS 21 D, Flange

Measuring range [°C]: -40 - 80, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Stainless steel, Electrical connection: Type B, Electrical connection size: Pg 16

084Z0157

Temperature sensor, MBT 5252, 133 mm, G,1/2

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z2012

Temperature sensor, MBT 3270, 28 mm, G,1/4

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin

084Z2013

Temperature sensor, MBT 3270, 28 mm, G,1/4

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: Brass, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

View: