084Z2437
Temperature range [°C]: -40 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: 3 wire
Temperature range [°C]: -40 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: 3 wire
Gross weight | 0.151 Kg |
Net weight | 0.49 Kg |
Volume | 0.315 Liter |
EAN | 5702428972536 |
Gross weight | 0.151 Kg |
Net weight | 0.49 Kg |
Volume | 0.315 Liter |
EAN | 5702428972536 |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Cable length [in] | 44.49 in |
Cable length [m] | 1.13 m |
Cable type | Polyolefine, screened |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | M |
Electrical connection | 3 wire |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 4.92 in |
Insertion length [mm] | 125 mm |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 20x1.5 |
Process connection standard | ISO 228 |
Process connection type | M |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | MBT 5253 |
Type designation |
00 MBT 5253-902-0125-C9901- 01 -010-01-0000 |
Wires [pcs] | 3 pc |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Cable length [in] | 44.49 in |
Cable length [m] | 1.13 m |
Cable type | Polyolefine, screened |
Connection material | Stainless steel |
Connection standard | ISO 228 |
Connection type | M |
Electrical connection | 3 wire |
Enclosure rating IP | IP67 |
In scope of WEEE and contain batteries | No |
Insertion length [in] | 4.92 in |
Insertion length [mm] | 125 mm |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 20x1.5 |
Process connection standard | ISO 228 |
Process connection type | M |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.31 in |
Protection tube diameter [mm] | 8 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 20 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6) |
SCIP dossier no. | 7e8c0ff3-1e7a-4680-b92c-bfbffbb08416 |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | MBT 5253 |
Type designation |
00 MBT 5253-902-0125-C9901- 01 -010-01-0000 |
Wires [pcs] | 3 pc |