097U0197
Temperature range [°C]: -25 - 125, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Temperature range [°C]: -25 - 125, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: AMP Junior Power Timer, Electrical connection size: 2 pin
Gross weight | 0.5 Kg |
Net weight | 0.059 Kg |
Volume | 0.024 Liter |
EAN | 5702424599577 |
Gross weight | 0.5 Kg |
Net weight | 0.059 Kg |
Volume | 0.024 Liter |
EAN | 5702424599577 |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Connection material | Stainless steel |
Connection standard | ISO 965 |
Connection type | M |
Electrical conn. Male/Female | Male |
Electrical connection | AMP Junior Power Timer |
Electrical connection size | 2 pin |
Enclosure rating IP | IP65 |
Insertion length [in] [max] | 0.87 in |
Insertion length [in] [min] | 0.67 in |
Insertion length [mm] [max] | 22 mm |
Insertion length [mm] [min] | 17 mm |
Insertion type | Variable |
Number of terminals [pcs] | 2 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 10x1 |
Process connection standard | ISO 965 |
Process connection type | M |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 40 pc |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 125 °C |
Temperature range [°C] [min] | -25 °C |
Temperature range [°F] [max] | 257 °F |
Temperature range [°F] [min] | -13 °F |
Type | MBT 2310 |
Type designation | MBT 2310-20-22-B01 |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 125 °C |
Ambient temperature max. [°F] | 257 °F |
Connection material | Stainless steel |
Connection standard | ISO 965 |
Connection type | M |
Electrical conn. Male/Female | Male |
Electrical connection | AMP Junior Power Timer |
Electrical connection size | 2 pin |
Enclosure rating IP | IP65 |
Insertion length [in] [max] | 0.87 in |
Insertion length [in] [min] | 0.67 in |
Insertion length [mm] [max] | 22 mm |
Insertion length [mm] [min] | 17 mm |
Insertion type | Variable |
Number of terminals [pcs] | 2 pc |
Output signal | Ohm |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection material | Stainless steel |
Process connection size | 10x1 |
Process connection standard | ISO 965 |
Process connection type | M |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube material | AISI 316 Ti |
Quantity per packing format | 40 pc |
Sensor elem. resistance [Ohm] | 100 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Fixed |
Temperature range [°C] [max] | 125 °C |
Temperature range [°C] [min] | -25 °C |
Temperature range [°F] [max] | 257 °F |
Temperature range [°F] [min] | -13 °F |
Type | MBT 2310 |
Type designation | MBT 2310-20-22-B01 |
Wires [pcs] | 2 pc |