Temperature sensor, MBT 5722, 10000 mm
Temperature sensor, MBT 5722, 10000 mm

084Z3234

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Box (metal/plastic), Electrical connection size: 3 terminals

Product details

Gross weight 1.78 kg
Net weight 1.23 kg
EAN 5702423274642

 

Ambient temperature max. [°C] 70 °C
Ambient temperature max. [°F] 158 °F
Connection material Brass
Electrical connection Box (metal/plastic)
Electrical connection size 3 terminals
Enclosure rating IP IP65
Insertion length [in] 393.7 in
Insertion length [mm] 10000 mm
Insertion type Variable
Output signal Ohm
Packing format Single pack
Process connection material Brass
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.18 in
Protection tube diameter [mm] 4.5 mm
Protection tube material AISI 316 Ti
Quantity per packing format 1 pc
Sensor elem. resistance [Ohm] 100 Ohm
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [Max] 200 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 392 °F
Temperature range [°F] [Min] -58 °F
Type MBT 5722
Type designation MBT 5722-001-100-0102-000-0000
Wires [pcs] 3 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality