Temperature sensor, MBT 5260, 215 mm, G1/2, ISO 228-1-A
Temperature sensor, MBT 5260, 215 mm, G1/2, ISO 228-1-A

097U0018

Temperature range [°C]: -50 - 200, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin

Product details

Gross weight 0.14 kg
Net weight 0.14 kg

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
Connection material Stainless steel
Connection standard ISO 228
Connection type G
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard EN 60947-5-2
Enclosure rating IP IP65
Insertion length [in] 8.46 in
Insertion length [mm] 215 mm
Insertion type Fixed
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 20 pc
Sensor elem. resistance [Ohm] 100 Ohm
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Temperature range [°C] [Max] 200 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 392 °F
Temperature range [°F] [Min] -58 °F
Type MBT 5260
Type designation MBT 5260-0000-215-820
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality