Temperature sensor, MBT 3560, 50 mm, Bayonet coupling,9/16-18

084Z4157

This product has been discontinued.

Temperature range [°C]: -50 - 200, Electrical connection: Bayonet, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti

Product details

Gross weight 0.256 Kg
Net weight 0.167 Kg
Volume 0.554 Liter
EAN 5702428835299

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Yes
Connection type Bayonet coupling
Electrical conn. comments Flying leads
Electrical conn. Male/Female Male
Electrical connection Bayonet
Electrical connection size 4 pin
Electrical connection standard DIN 72585
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Extension length [in] 1.3 in
Extension length [mm] 33 mm
In scope of WEEE and contain batteries No
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Process connection material Stainless steel
Process connection notes Bayonet coupling
Process connection size 9/16-18
Process connection standard ASME B1.1
Process connection type UNF
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 9 pc
REACH Candidate List substances No
Sensor element tolerance ± 1% FS
Sensor Insert Fixed
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 200 °C
Transmitter setting range [°C] [min] -50 °C
Transmitter setting range [°F] [max] 392 °F
Transmitter setting range [°F] [min] -58 °F
Transmitter type Integrated
Type MBT 3560
Type designation MBT 3560-0001-0050-FE-420
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality