Temperature sensor, MBT 3252, 50 mm, G1/2, ISO 228-1-A
Temperature sensor, MBT 3252, 50 mm, G1/2, ISO 228-1-A

084Z2429

Temperature range [°C]: -50 - 400, 0 °C - 300 °C, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Product details

Gross weight 0.4 kg
Net weight 0.4 kg
EAN 5702428972277

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
Connection material Stainless steel
Connection standard ISO 228
Connection type G
Electrical connection Type B
Electrical connection size Pg 16
Enclosure rating IP IP65
Extension length [in] 1.97 in
Extension length [mm] 50 mm
Insertion length [in] 1.97 in
Insertion length [mm] 50 mm
Number of terminals [pcs] 3 pc
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 1/2
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.43 in
Protection tube diameter [mm] 11 mm
Protection tube material AISI 316 Ti
Quantity per packing format 10 pc
Sensor elem. resistance [Ohm] 100 Ohm
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Supply voltage [V] DC [Max] 35 V
Supply voltage [V] DC [Min] 8 V
Temperature range [°C] [Max] 400 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 752 °F
Temperature range [°F] [Min] -58 °F
Transmitter setting range [°C] [Max] 300 °C
Transmitter setting range [°C] [Min] 0 °C
Transmitter setting range [°F] [Max] 572 °F
Transmitter setting range [°F] [Min] 32 °F
Transmitter type Standard
Type MBT 3252
Type designation MBT 3252-1021-0050-0200-G130
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality