Temperature sensor, MBT 153, 14.00 m, Pt, 100 Ohm

084Z2251

Electrical connection: Cable, Cable type: Teflon

Product details

Gross weight 0.576 Kg
Net weight 0.563 Kg
Volume 1.62 Liter
EAN 5702428834025

 

Cable length [in] 551.18 in
Cable length [m] 14 m
Cable tempr. range [°C] [max] 200 °C
Cable tempr. range [°C] [min] -80 °C
Cable tempr. range [°F] [max] 392 °F
Cable tempr. range [°F] [min] -112 °F
Cable type Teflon
China RoHS compliance Yes exceed limitations
EEE category 5 small equipment (any external dimension 50 cm)​
Electrical connection Cable
Electrical connection size 4 wire
Enclosure rating IP IP68
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion type Variable
Output signal Ohm
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.24 in
Protection tube diameter [mm] 6 mm
Protection tube material AISI 305
Quantity per packing format 4 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. fdf4160e-1955-41c0-8584-16b48c4e3655
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 2 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Type MBT 153
Type designation MBT 153-4100-1400
UK RoHS compliance Out of scope
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality