Temperature sensor, DST T92C
Temperature sensor, DST T92C

078G7002

Electrical connection: Deutsch DT04, Electrical connection size: 4 pin

Product details

Gross weight 0.06 kg
Net weight 0.05 kg
EAN 5702428544498

 

+ supply Pin 2
- common Pin 3
Bitrate kBit/sec 250 kb/s
CAN_H (CAN +) Pin 4
CAN_L (CAN -) Pin 1
Comments SAEJ1939
Electrical conn. comments PBT
Electrical conn. Male/Female Male
Electrical connection Deutsch DT04
Electrical connection size 4 pin
Enclosure rating IP IP67
Medium temperature range [°C] [Max] 150 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 185 °F
Medium temperature range [°F] [Min] -104 °F
Packing format Multi pack
PE, Housing Not used
Pressure connection HEX [mm] 22 mm
Pressure connection size 9/16-18
Pressure connection standard DIN 3852-E
Pressure connection type UNF
Pressure Male/Female Male
Product group Sensors
Product name Temperature sensor
Quantity per packing format 28 pc
Specification key DST T92C-T2-S-EB-XXXX-1
Supply voltage [V] DC [Max] 32 V
Supply voltage [V] DC [Min] 9 V
Type DST T92C

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality