Thermocouple temperature sensors

Shows 30 product(s)

084Z2141

Temperature sensor, MBT 5113, 100 mm, NPT,1/2-14, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z2317

Temperature sensor, MBT 5113, 100 mm, G,1/2, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5052

Temperature sensor, MBT 5113, 100 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5248

Temperature sensor, MBT 5113, 200 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5256

Temperature sensor, MBT 5113, 250 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5257

Temperature sensor, MBT 5113, 150 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5275

Temperature sensor, MBT 5113, 250 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Output signal: mV, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5276

Temperature sensor, MBT 5113, 100 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5277

Temperature sensor, MBT 5113, 200 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5278

Temperature sensor, MBT 5113, 250 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

View: