Temperature sensor, MBT 5113, 300 mm, G,3/4, ISO 228-1-A

084Z4227

This product has been discontinued.

Temperature range [°C]: -50 - 800, Thermocouple: 1 x NiCr-Ni, Type K, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

Product details

Gross weight 0.642 Kg
Net weight 0.637 Kg
Volume 2.881 Liter
EAN 5702428533997

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Yes exceed limitations
Connection material AISI 316 Ti
Connection standard ISO 228
Connection type G
Electrical connection Type B
Electrical connection size Pg 16
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
Extension length [in] 3.94 in
Extension length [mm] 100 mm
In scope of WEEE and contain batteries No
Insertion length [in] 11.81 in
Insertion length [mm] 300 mm
Insertion type Fixed
Number of terminals [pcs] 2 pc
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316 Ti
Process connection size 3/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] [max] 0.95 in
Protection tube diameter [in] [min] 0.55 in
Protection tube diameter [mm] [max] 24 mm
Protection tube diameter [mm] [min] 14 mm
Protection tube material AISI 316 Ti
Quantity per packing format 6 pc
Sensor element standard EN 60584-2
Sensor element tolerance Class 2
Sensor Insert Exchangeable
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [max] 35 V
Supply voltage [V] DC [min] 8 V
Supply voltage [V] DC [min] 8 V
Temperature range [°C] [max] 800 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1472 °F
Temperature range [°F] [min] -58 °F
Thermocouple 1 x NiCr-Ni, Type K
Thermocouple design std. EN 61515
Thermocouple tolerance EN 60584-2 Class 2
Transmitter setting range [°C] [max] 600 °C
Transmitter setting range [°C] [min] 0 °C
Transmitter setting range [°F] [max] 1112 °F
Transmitter setting range [°F] [min] 32 °F
Transmitter type Galv. isolated
Type MBT 5113
Type designation MBT 5113-B002-300-10-H160
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 12, 15, 18, 19, 21
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality