Temperature sensor, MBT 5111, 82 mm
Temperature sensor, MBT 5111, 82 mm

084Z6240

Temperature range [°C]: -50 - 800, Electrical connection: Cable, Electrical connection size: 2 wire

Product details

Gross weight 0.11 kg
Net weight 0.09 kg
EAN 5702423137381

 

Cable length [in] 82.68 in
Cable length [m] 2 m
Cable type PFA TC, screened
Electrical connection Cable
Electrical connection size 2 wire
Insertion length [in] 3.23 in
Insertion length [mm] 82 mm
Insertion type Fixed
Output signal mV
Packing format Multi pack
Product group Sensors
Product name Temperature sensor
Protection tube diameter [mm] 6 mm
Quantity per packing format 25 pc
Sensor element standard EN 60584-2
Sensor element tolerance Class 2
Temperature range [°C] [Max] 800 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 1472 °F
Temperature range [°F] [Min] -58 °F
Thermocouple 1 x NiCr-Ni, Type K
Thermocouple design std. EN 61515
Thermocouple tolerance EN 60584-2 Class 2
Type MBT 5111
Type designation MBT5111-010-082-000-1-0210-000

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services