
Accessory, Reset device
017-421566
DEL- Devise For RT, Used for product: RT
DEL- Devise For RT, Used for product: RT
Gross weight | 0.01 kg |
Net weight | 0.01 kg |
EAN | 5702428043298 |
Gross weight | 0.01 kg |
Net weight | 0.01 kg |
EAN | 5702428043298 |
Packing format | Multi pack |
Product group | Switches accessories |
Product name | Reset device |
Quantity per packing format | 20 pc |
Type | Accessory |
Type designation | Reset device |
Used for product | RT |
Packing format | Multi pack |
Product group | Switches accessories |
Product name | Reset device |
Quantity per packing format | 20 pc |
Type | Accessory |
Type designation | Reset device |
Used for product | RT |