Pressure Switches

Shows 418 product(s)

Pressure switch, RT200

Product name: Pressure switch, Type: RT200, Reset function: Auto, Contact function: SPDT, Regulation range [psig] Pe: 2.90 - 87.00, Regulation range [bar] Pe: 0.20 - 6.00, Pressure connection size: 3/8, Pressure connection type: G, Pressure Male/Female: Male

Pressure switch, RT116

Product name: Pressure switch, Type: RT116, Reset function: Auto, Contact function: SPDT, Regulation range [psig] Pe: 14.50 - 145.00, Regulation range [bar] Pe: 1.00 - 10.00, Pressure connection size: 3/8, Pressure connection type: G, Pressure Male/Female: Male

Pressure switch, RT112

Differential [bar]: 0.07 - 0.16, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0

Pressure switch, RT116

Product name: Pressure switch, Type: RT116, Reset function: Auto, Contact function: SPDT gold, Regulation range [psig] Pe: 14.50 - 145.00, Regulation range [bar] Pe: 1.00 - 10.00, Pressure connection size: 3/8, Pressure connection type: G, Pressure Male/Female: Male

Pressure switch, RT121

Differential [bar]: 0.09 - 0.40, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7.0

View: