
031E025766
Differential [bar]: 3.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 20.0
Differential [bar]: 3.00, Contact function: TPST, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Female, Enclosure rating IP: IP55, Max. Working Pressure [bar]: 20.0
Gross weight | 0.54 kg |
Net weight | 0.44 kg |
EAN | 5702428005135 |
Gross weight | 0.54 kg |
Net weight | 0.44 kg |
EAN | 5702428005135 |
Ambient temperature range [°C] [Max] | 70 °C |
Ambient temperature range [°C] [Min] | -20 °C |
Ambient temperature range [°F] [Max] | 158 °F |
Ambient temperature range [°F] [Min] | -4 °F |
Approval |
CE EAC LVD RoHS TYSK LLC CDC EURO-TYSK |
Contact function | TPST |
Contact rating |
AC3=12 A, 220 - 415 V AC3=9 A, 600 V DC13=2 A, 220 V DC14=2 A, 220 V |
Differential [bar] | 3 bar |
Electrical conn. Male/Female | Female |
Electrical connection size | Pg 16 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
Enclosure rating IP | IP55 |
Equipment | Relief valve 1/4 in |
Factory setting [bar] | 12 bar |
Max. test pressure [bar] Pe | 32 bar |
Max. test pressure [psig] | 464 psig |
Max. Working Pressure [bar] | 20 bar |
Max. Working Pressure [psig] | 290 psig |
Packing format | Multi pack |
Pressure connection size | 1/2 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product family name | CS |
Product group | Switches and thermostats |
Product name | Pressure switch |
Quantity per packing format | 30 pc |
Reset function | Auto |
Serviceable | No |
Type | CS |
Ambient temperature range [°C] [Max] | 70 °C |
Ambient temperature range [°C] [Min] | -20 °C |
Ambient temperature range [°F] [Max] | 158 °F |
Ambient temperature range [°F] [Min] | -4 °F |
Approval |
CE EAC LVD RoHS TYSK LLC CDC EURO-TYSK |
Contact function | TPST |
Contact rating |
AC3=12 A, 220 - 415 V AC3=9 A, 600 V DC13=2 A, 220 V DC14=2 A, 220 V |
Differential [bar] | 3 bar |
Electrical conn. Male/Female | Female |
Electrical connection size | Pg 16 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
Enclosure rating IP | IP55 |
Equipment | Relief valve 1/4 in |
Factory setting [bar] | 12 bar |
Max. test pressure [bar] Pe | 32 bar |
Max. test pressure [psig] | 464 psig |
Max. Working Pressure [bar] | 20 bar |
Max. Working Pressure [psig] | 290 psig |
Packing format | Multi pack |
Pressure connection size | 1/2 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product family name | CS |
Product group | Switches and thermostats |
Product name | Pressure switch |
Quantity per packing format | 30 pc |
Reset function | Auto |
Serviceable | No |
Type | CS |