Accessories, sensors, Plug
060G4580
Further information: Knife contacts, Used for product: AKS/MBS, Packing format: Industrial pack, Quantity per packing format: 120
Further information: Knife contacts, Used for product: AKS/MBS, Packing format: Industrial pack, Quantity per packing format: 120
Gross weight | 0.036 Kg |
Net weight | 0.027 Kg |
Volume | 0.049 Liter |
EAN | 5702428548670 |
Gross weight | 0.036 Kg |
Net weight | 0.027 Kg |
Volume | 0.049 Liter |
EAN | 5702428548670 |
Electrical connection | Pg 9 |
Further information | Knife contacts |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 120 pc |
Type | Plug |
Used for product | AKS/MBS |
Electrical connection | Pg 9 |
Further information | Knife contacts |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Plug |
Quantity per packing format | 120 pc |
Type | Plug |
Used for product | AKS/MBS |