Pressure transmitter, MBS 4701, 0.00 bar - 5.00 bar, 0.00 psi - 72.52 psi

060G5892

This product has been discontinued.

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 4701-1711-A1AB08-0

Product details

Gross weight 0.263 Kg
Net weight 0.246 Kg
Volume 0.408 Liter
EAN 5702423294268

 

+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 0.5 %
Accuracy, typical [±FS%] 0.3 %
Adj. zero point and span Yes
Approval ATEX
China RoHS compliance Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 212 °F
Compensated temp. range [°F] [min] 32 °F
Electrical conn. comments Adjustable top
Electrical conn. Male/Female Male and Female
Electrical connection Angular connector
Electrical connection size Pg 9
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Out of scope
EX Sales text Ex iA IIC T4 Ga
Flush diaphragm No
In scope of WEEE and contain batteries No
International Article Number 5702423294268
Intrinsically safe Yes
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 30 bar
Overload pressure max. [kPa] 3000 KPa
Overload pressure max. [psi] 435 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/2
Pressure connection standard EN 837
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 5 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 72.52 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 14 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 4701-1711-A1AB08-0
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [max] 28 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Type MBS 4701
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality