
063G1104CN
Pressure unit reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4
Pressure unit reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4
Gross weight | 0.06 kg |
Net weight | 0.06 kg |
EAN | 5702428987363 |
Gross weight | 0.06 kg |
Net weight | 0.06 kg |
EAN | 5702428987363 |
+ supply | Pin 1 |
- common | Pin 3 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [Max] | 100 °C |
Ambient temperature range [°C] [Min] | -40 °C |
Ambient temperature range [°F] [Max] | 212 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 4000 bar |
Burst pressure [psig] | 58000 psig |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | EN 60947-5-2 |
Enclosure rating IP | IP67 |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 1200 bar |
Overload pressure max. [psig] | 17000 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection notes | A |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 400 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 5801.51 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 48 pc |
Response time max. [ms] | 1 ms |
Specification key | MBS 1250-3611-C1GB04 |
Supply voltage [V] DC [Max] | 30 V |
Supply voltage [V] DC [Min] | 8 V |
Type | MBS 1250 |
+ supply | Pin 1 |
- common | Pin 3 |
Accuracy, typical +/- FS [%] | 0.5 % |
Ambient temperature range [°C] [Max] | 100 °C |
Ambient temperature range [°C] [Min] | -40 °C |
Ambient temperature range [°F] [Max] | 212 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Burst pressure [bar] | 4000 bar |
Burst pressure [psig] | 58000 psig |
Compensated temp. range [°C] [Max] | 125 °C |
Compensated temp. range [°C] [Min] | -40 °C |
Compensated temp. range [°F] [Max] | 257 °F |
Compensated temp. range [°F] [Min] | -40 °F |
Electrical conn. Male/Female | Male |
Electrical connection | M12 x 1 |
Electrical connection size | 4 pin |
Electrical connection standard | EN 60947-5-2 |
Enclosure rating IP | IP67 |
Medium temperature range [°C] [Max] | 125 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 257 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 1200 bar |
Overload pressure max. [psig] | 17000 psig |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22 mm |
Pressure connection notes | A |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 400 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 5801.51 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Gauge (relative) |
Product group | Sensors |
Product name | Pressure transmitter |
Pulse-snubber | Yes |
Quantity per packing format | 48 pc |
Response time max. [ms] | 1 ms |
Specification key | MBS 1250-3611-C1GB04 |
Supply voltage [V] DC [Max] | 30 V |
Supply voltage [V] DC [Min] | 8 V |
Type | MBS 1250 |