Rotary position sensor, DST X510, 30 °, Redundant, 0.5 - 4.5 V

098G1022

Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW + CCW, Specification key: DR030030HA13A00 0033X00

Product details

Gross weight 0.083 Kg
Net weight 0.07 Kg
Volume 0.253 Liter
EAN 5715162266076

 

Angle/Channel 1 [°] 30 °
Angle/Channel 2 [°] 30 °
China RoHS compliance Out of scope
Circuit type Redundant
Electrical connection Deutsch
Electrical connection size 6 pin
Electrical connection standard DT04-6P
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Output signal 0.5 - 4.5 V
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 20 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CW + CCW
SCIP dossier no. a707096f-52fa-4871-9e91-55f08f6518d1
SCIP dossier product name GRA
Specification key DR030030HA13A00 0033X00
Supply voltage [V] DC 36 V
Type DST X510

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality