Rotary position sensor, DST X520, 30 °, Single, 0.5 - 4.5 V

098G1524

Supply voltage [V] DC: 9 - 36, Electrical connection: Cable, Electrical connection standard: N/A, Rotational direction: CW, Specification key: FS030000HA11000-1AO 0033C10

Product details

Gross weight 0.186 Kg
Net weight 0.086 Kg
Volume 0.695 Liter
EAN 5714279865585

 

Accessories NO
Angle/Channel 1 [°] 30 °
Cable length [m] 1 m
China RoHS compliance Out of scope
Circuit Type Single
Electrical connection Cable
Electrical connection standard N/A
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
In scope of WEEE and contain batteries No
Output signal 0.5 - 4.5 V
Packing format Multi pack
Product group Sensors
Product Name Description Rotary position sensor
Quantity per packing format 10 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotational direction CW
SCIP dossier no. 90c4872f-8992-4881-8081-9caca8bca57f
SCIP dossier product name GRN
Specification key FS030000HA11000-1AO 0033C10
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 9 V
Type DST X520

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality