Accessory, RCD 280
Accessory, RCD 280

037H3072

RCD280,RC element,110-280AC,CI61-86,I/10, Used for product: 73; 86; CI 61

Product details

Gross weight 0.02 kg
Net weight 0.02 kg
EAN 5702423110902

 

Approval CE
UL Recognized
Coil voltage @ 50 Hz [Max] 280 V
Coil voltage @ 50 Hz [Min] 110 V
Coil voltage @ 60 Hz [Max] 280 V
Coil voltage @ 60 Hz [Min] 110 V
Contact rating 110-280 V, 50/60 Hz
Packing format Industrial pack
Product description Rc Element
Product group Contactor/motorstarter access
Product name RC element
Quantity per packing format 10 pc
Type Accessory
Type designation RCD 280
Used for product 73
86
CI 61
Voltage [V], 50Hz [Max] 280 V
Voltage [V], 50Hz [Min] 110 V
Voltage [V], 60Hz [Max] 280 V
Voltage [V], 60Hz [Min] 110 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality