Accessory, CBD S-NO
Accessory, CBD S-NO

037H3067

CBD S-NO Aux. contact 1NO, CI61-86,I/10, Used for product: 73; 86; CI 61

Product details

Gross weight 0.03 kg
Net weight 0.03 kg
EAN 5702423110858

 

Approval CE
EAC
UL Recognized
Contact rating AC15=3 A, 690 V
Function 1 NO
Mounting SIDE
Packing format Industrial pack
Product description Auxiliary Contact
Product group Contactor/motorstarter access
Product name Auxiliary contact block
Quantity per packing format 10 pc
Type Accessory
Type designation CBD S-NO
Used for product 73
86
CI 61

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality