Accessory, CBD S-20
Accessory, CBD S-20

037H3070

CBD S-20 Aux. contact 2NO, CI61-86,I/10, Used for product: 73; 86; CI 61

Product details

Gross weight 0.03 kg
Net weight 0.04 kg
EAN 5702423110889

 

Approval CE
EAC
UL Recognized
Contact rating AC15=3 A, 690 V
Function 2 NO
Mounting SIDE
Packing format Industrial pack
Product description Auxiliary Contact
Product group Contactor/motorstarter access
Product name Auxiliary contact block
Quantity per packing format 10 pc
Type Accessory
Type designation CBD S-20
Used for product 73
86
CI 61

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality