Accessory, CBD-22
Accessory, CBD-22

037H3065

CBD 22 Aux. contact 2NO+2NC,CI61-86,I/10, Used for product: 73; 86; CI 61

Product details

Gross weight 0.06 kg
Net weight 0.07 kg
EAN 5702423110834

 

Approval CE
EAC
UL Recognized
Contact rating AC15=5.5 A, 690 V
Function 2 NO+2 NC
Mounting FRONT
Packing format Industrial pack
Product description Auxiliary Contact
Product group Contactor/motorstarter access
Product name Auxiliary contact block
Quantity per packing format 10 pc
Type Accessory
Type designation CBD-22
Used for product 73
86
CI 61

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality