Accessory, CB-NC
Accessory, CB-NC

037H0122

CB-NC Aux. Contact - Break (Au), Used for product: CI 6-50

Product details

Gross weight 0.02 kg
Net weight 0.01 kg
EAN 5702423007066

 

Approval EAC
UL
Contact rating 1-30 mA, 5-30 V
Function BREAK
Further information Gold-plated contacts
Mounting FRONT
Packing format Multi pack
Product description Auxiliary Contact
Product group Contactor/motorstarter access
Product name Auxiliary contact block
Quantity per packing format 20 pc
Type Accessory
Type designation CB-NC
Used for product CI 6-50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality