Accessory, CB-EM
Accessory, CB-EM

037H0113

CB-EM Aux. Contact - Early Make, Used for product: CI 6-50

Product details

Gross weight 0.01 kg
Net weight 0.01 kg
EAN 5702423010004

 

Approval EAC
UL
Contact rating AC15=6 A, 500 V
Function EARLY MAKE
Mounting FRONT
Packing format Multi pack
Product description Auxiliary Contact
Product group Contactor/motorstarter access
Product name Auxiliary contact block
Quantity per packing format 20 pc
Type Accessory
Type designation CB-EM
Used for product CI 6-50

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality