Overload relay, TI 80
Overload relay, TI 80

047H1016

Current DOL motor starter [A] [Min]: 42.00, Current DOL motor starter [A] [Max]: 63.00

Product details

Gross weight 0.32 kg
Net weight 0.3 kg
EAN 5702423019632

 

Approval CE
EAC
LLC CDC TYSK
UL
CMIM
Current DOL motor starter [A] [Max] 63 A
Current DOL motor starter [A] [Min] 42 A
Current. star-delta starter [A [Max] 109 A
Current. star-delta starter [A [Min] 75 A
Packing format Multi pack
Product description Thermal Overload Relay
Product group Contactors and motor starters
Product name Overload relay
Quantity per packing format 10 pc
Type TI 80
UL approval file name E82701

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality