Overload relay, TI 16C
Overload relay, TI 16C

047H0211

Current DOL motor starter [A] [Min]: 8.00, Current DOL motor starter [A] [Max]: 12.00

Product details

Gross weight 0.11 kg
Net weight 0.11 kg
EAN 5702423008193

 

Approval CE
EAC
LLC CDC TYSK
UL
Current DOL motor starter [A] [Max] 12 A
Current DOL motor starter [A] [Min] 8 A
Current. star-delta starter [A [Max] 20.8 A
Current. star-delta starter [A [Min] 13 A
Identical product 047H4211
Packing format Multi pack
Product description Thermal Overload Relay
Product group Contactors and motor starters
Product name Overload relay
Quantity per packing format 10 pc
Type TI 16C
UL approval file name E82701

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality