
047H0203
Current DOL motor starter [A] [Min]: 0.40, Current DOL motor starter [A] [Max]: 0.62
Current DOL motor starter [A] [Min]: 0.40, Current DOL motor starter [A] [Max]: 0.62
Gross weight | 0.11 kg |
Net weight | 0.11 kg |
EAN | 5702423003563 |
Gross weight | 0.11 kg |
Net weight | 0.11 kg |
EAN | 5702423003563 |
Approval |
CE EAC LLC CDC TYSK UL |
Current DOL motor starter [A] [Max] | 0.62 A |
Current DOL motor starter [A] [Min] | 0.4 A |
Identical product | 047H4203 |
Packing format | Multi pack |
Product description | Thermal Overload Relay |
Product group | Contactors and motor starters |
Product name | Overload relay |
Quantity per packing format | 10 pc |
Type | TI 16C |
UL approval file name | E82701 |
Approval |
CE EAC LLC CDC TYSK UL |
Current DOL motor starter [A] [Max] | 0.62 A |
Current DOL motor starter [A] [Min] | 0.4 A |
Identical product | 047H4203 |
Packing format | Multi pack |
Product description | Thermal Overload Relay |
Product group | Contactors and motor starters |
Product name | Overload relay |
Quantity per packing format | 10 pc |
Type | TI 16C |
UL approval file name | E82701 |