Electronic timer, MTI
Electronic timer, MTI

047H3077

Time range: 0,05 S - 300 H, Coil voltage @ 50/60 Hz: 24 - 240

Product details

Gross weight 0.16 kg
Net weight 0.15 kg
EAN 5702423287338

 

Approval C UL US
CE
EAC
LLC CDC TYSK
Coil voltage @ 50/60 Hz [Max] 240 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 48 V
Coil voltage [V] DC [Min] 24 V
Function Multi function
Packing format Multi pack
Product description Electronic Timer
Product group Contactors and motor starters
Product name Electronic timer
Quantity per packing format 50 pc
Time range 0,05 S - 300 H
Type MTI
UL approval file name E82701

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality