Electronic timer, BTI
Electronic timer, BTI

047H3106

Time range: 0,3 - 30 S

Product details

Gross weight 0.07 kg
Net weight 0.07 kg
EAN 5702423061204

 

Approval C UL US
CE
EAC
LLC CDC TYSK
Coil voltage @ 50/60 Hz 24 V
Coil voltage [V] DC 24 V
Function OFF-delay
Packing format Multi pack
Product description Off-Delay Electronic Timer
Product group Contactors and motor starters
Product name Electronic timer
Quantity per packing format 21 pc
Time range 0,3 - 30 S
Type BTI
UL approval file name E82701

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality