Electronic timer, BTI
Electronic timer, BTI

047H3099

Time range: 3 - 300 S, Coil voltage @ 50/60 Hz [Min]: 220, Coil voltage @ 50/60 Hz [Max]: 240

Product details

Gross weight 0.08 kg
Net weight 0.07 kg
EAN 5702423054091

 

Approval C UL US
CE
EAC
LLC CDC TYSK
Coil voltage @ 50/60 Hz [Max] 240 V
Coil voltage @ 50/60 Hz [Min] 220 V
Function OFF-delay
Packing format Multi pack
Product description Off-Delay Electronic Timer
Product group Contactors and motor starters
Product name Electronic timer
Quantity per packing format 21 pc
Time range 3 - 300 S
Type BTI
UL approval file name E82701

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality