
Electronic timer, ATI
047H3093
Time range: 3 - 300 S
Time range: 3 - 300 S
Gross weight | 0.08 kg |
Net weight | 0.07 kg |
EAN | 5702423053773 |
Gross weight | 0.08 kg |
Net weight | 0.07 kg |
EAN | 5702423053773 |
Approval |
C UL US CE EAC LLC CDC TYSK |
Control voltage [V] AC | 24 V AC / 220 - 240 V AC |
Function | ON-delay |
Packing format | Multi pack |
Product description | On-Delay Electronic Timer |
Product group | Contactors and motor starters |
Product name | Electronic timer |
Quantity per packing format | 21 pc |
Time range | 3 - 300 S |
Type | ATI |
UL approval file name | E82701 |
Approval |
C UL US CE EAC LLC CDC TYSK |
Control voltage [V] AC | 24 V AC / 220 - 240 V AC |
Function | ON-delay |
Packing format | Multi pack |
Product description | On-Delay Electronic Timer |
Product group | Contactors and motor starters |
Product name | Electronic timer |
Quantity per packing format | 21 pc |
Time range | 3 - 300 S |
Type | ATI |
UL approval file name | E82701 |