Electronic timer, ATI
Electronic timer, ATI

047H3091

Time range: 3 - 300 S, Coil voltage @ 50/60 Hz: 110 - 130

Product details

Gross weight 0.08 kg
Net weight 0.08 kg
EAN 5702423054022

 

Approval C UL US
CE
EAC
LLC CDC TYSK
Coil voltage @ 50/60 Hz [Max] 130 V
Coil voltage @ 50/60 Hz [Min] 110 V
Function ON-delay
Packing format Multi pack
Product description On-Delay Electronic Timer
Product group Contactors and motor starters
Product name Electronic timer
Quantity per packing format 21 pc
Time range 3 - 300 S
Type ATI
UL approval file name E82701

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality