Electronic soft starter, TCI 25C
Electronic soft starter, TCI 25C

037N0086

Supply voltage [V] AC: 220 - 240, Controlled phases: 1

Product details

Gross weight 0.66 kg
Net weight 0.66 kg
EAN 5702423185191

 

Approval CE
EAC
LLC CDC TYSK
Controlled phases 1
Fixed setting YES
Max. load [A] 25 A
Packing format Multi pack
Product description 1-Phase Compr. Soft Starter
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 12 pc
Supply voltage [V] AC [Max] 240 V
Supply voltage [V] AC [Min] 220 V
Type TCI 25C
Used for product Compressor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality