Electronic soft starter, TCI 25
Electronic soft starter, TCI 25

037N0049

Supply voltage [V] AC: 690, Controlled phases: 1

Product details

Gross weight 0.7 kg
Net weight 0.67 kg
EAN 5702423108794

 

Approval CE
EAC
LLC CDC TYSK
Controlled phases 1
Fixed setting NO
Max. load [A] 25 A
Packing format Multi pack
Product description Starting Torque Limiter
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 12 pc
Supply voltage [V] AC 690 V
Type TCI 25
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality