Electronic soft starter, MCI 3
Electronic soft starter, MCI 3

037N0074

Coil voltage [V] DC: 24 - 415, Supply voltage [V] AC: 400, Controlled phases: 2

Product details

Gross weight 0.3 kg
Net weight 0.29 kg
EAN 5702423153916

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50/60 Hz [Max] 415 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 415 V
Coil voltage [V] DC [Min] 24 V
Controlled phases 2
Fixed setting NO
Max. load [A] 3 A
Packing format Multi pack
Product description Soft Start Motor Contactor
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 12 pc
Supply voltage [V] AC 400 V
Type MCI 3
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality