
037N0040
Coil voltage [V] DC: 24 - 480, Supply voltage [V] AC: 400, Controlled phases: 2
Coil voltage [V] DC: 24 - 480, Supply voltage [V] AC: 400, Controlled phases: 2
Gross weight | 1.16 kg |
Net weight | 1.16 kg |
EAN | 5702423108695 |
Gross weight | 1.16 kg |
Net weight | 1.16 kg |
EAN | 5702423108695 |
Approval |
CE EAC LLC CDC TYSK UL |
Coil voltage @ 50/60 Hz [Max] | 480 V |
Coil voltage @ 50/60 Hz [Min] | 24 V |
Coil voltage [V] DC [Max] | 480 V |
Coil voltage [V] DC [Min] | 24 V |
Controlled phases | 2 |
Fixed setting | NO |
Max. load [A] | 25 A |
Packing format | Multi pack |
Product description | Soft Start Motor Contactor |
Product group | Contactors and motor starters |
Product name | Electronic soft starter |
Quantity per packing format | 8 pc |
Supply voltage [V] AC | 400 V |
Type | MCI 25 |
UL approval file name | E198251 |
Approval |
CE EAC LLC CDC TYSK UL |
Coil voltage @ 50/60 Hz [Max] | 480 V |
Coil voltage @ 50/60 Hz [Min] | 24 V |
Coil voltage [V] DC [Max] | 480 V |
Coil voltage [V] DC [Min] | 24 V |
Controlled phases | 2 |
Fixed setting | NO |
Max. load [A] | 25 A |
Packing format | Multi pack |
Product description | Soft Start Motor Contactor |
Product group | Contactors and motor starters |
Product name | Electronic soft starter |
Quantity per packing format | 8 pc |
Supply voltage [V] AC | 400 V |
Type | MCI 25 |
UL approval file name | E198251 |