
037N0041
Coil voltage @ 50/60 Hz: 24 - 480, Supply voltage [V] AC: 600, Controlled phases: 2
Coil voltage @ 50/60 Hz: 24 - 480, Supply voltage [V] AC: 600, Controlled phases: 2
Gross weight | 0.72 kg |
Net weight | 0.68 kg |
EAN | 5702423108701 |
Gross weight | 0.72 kg |
Net weight | 0.68 kg |
EAN | 5702423108701 |
Approval |
CE EAC LLC CDC TYSK UL |
Coil voltage @ 50/60 Hz [Max] | 480 V |
Coil voltage @ 50/60 Hz [Min] | 24 V |
Coil voltage [V] DC [Max] | 480 V |
Coil voltage [V] DC [Min] | 24 V |
Controlled phases | 2 |
Fixed setting | NO |
Max. load [A] | 15 A |
Packing format | Multi pack |
Product description | Soft Start Motor Contactor |
Product group | Contactors and motor starters |
Product name | Electronic soft starter |
Quantity per packing format | 12 pc |
Supply voltage [V] AC | 600 V |
Type | MCI 15 |
UL approval file name | E198251 |
Approval |
CE EAC LLC CDC TYSK UL |
Coil voltage @ 50/60 Hz [Max] | 480 V |
Coil voltage @ 50/60 Hz [Min] | 24 V |
Coil voltage [V] DC [Max] | 480 V |
Coil voltage [V] DC [Min] | 24 V |
Controlled phases | 2 |
Fixed setting | NO |
Max. load [A] | 15 A |
Packing format | Multi pack |
Product description | Soft Start Motor Contactor |
Product group | Contactors and motor starters |
Product name | Electronic soft starter |
Quantity per packing format | 12 pc |
Supply voltage [V] AC | 600 V |
Type | MCI 15 |
UL approval file name | E198251 |