Electronic soft starter, MCI 15
Electronic soft starter, MCI 15

037N0037

Coil voltage @ 50/60 Hz: 24 - 240, Supply voltage [V] AC: 240, Controlled phases: 2

Product details

Gross weight 0.71 kg
Net weight 0.67 kg
EAN 5702423108664

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50/60 Hz [Max] 240 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 240 V
Coil voltage [V] DC [Min] 24 V
Controlled phases 2
Fixed setting NO
Max. load [A] 15 A
Packing format Multi pack
Product description Soft Start Motor Contactor
Product group Contactors and motor starters
Product name Electronic soft starter
Quantity per packing format 12 pc
Supply voltage [V] AC 240 V
Type MCI 15
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality