
037N0044
Coil voltage [V] DC: 5 - 24, Supply voltage [V] AC: 400, Controlled phases: 2
Coil voltage [V] DC: 5 - 24, Supply voltage [V] AC: 400, Controlled phases: 2
Gross weight | 0.72 kg |
Net weight | 0.72 kg |
EAN | 5702423108749 |
Gross weight | 0.72 kg |
Net weight | 0.72 kg |
EAN | 5702423108749 |
Approval |
CE EAC LLC CDC TYSK UL |
Coil voltage [V] DC [Max] | 24 V |
Coil voltage [V] DC [Min] | 5 V |
Controlled phases | 2 |
Max. load [A] | 10 A |
Packing format | Multi pack |
Product description | Reversing Contactor |
Product group | Contactors and motor starters |
Product name | Reversing contactor |
Quantity per packing format | 12 pc |
Supply voltage [V] AC | 400 V |
Type | RCI 10 |
UL approval file name | E198251 |
Approval |
CE EAC LLC CDC TYSK UL |
Coil voltage [V] DC [Max] | 24 V |
Coil voltage [V] DC [Min] | 5 V |
Controlled phases | 2 |
Max. load [A] | 10 A |
Packing format | Multi pack |
Product description | Reversing Contactor |
Product group | Contactors and motor starters |
Product name | Reversing contactor |
Quantity per packing format | 12 pc |
Supply voltage [V] AC | 400 V |
Type | RCI 10 |
UL approval file name | E198251 |