Electronic motor contactor, MCI 15 DOL
Electronic motor contactor, MCI 15 DOL

037N0055

Coil voltage [V] DC: 24 - 60, Supply voltage [V] AC: 400, Controlled phases: 2

Product details

Gross weight 0.74 kg
Net weight 0.71 kg
EAN 5702423108855

 

Approval CE
EAC
LLC CDC TYSK
Coil voltage @ 50/60 Hz [Max] 480 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 60 V
Coil voltage [V] DC [Min] 24 V
Controlled phases 2
Max. load [A] 15 A
Packing format Multi pack
Product description Soft Start Motor Contactor
Product group Contactors and motor starters
Product name Electronic motor contactor
Quantity per packing format 12 pc
Supply voltage [V] AC 400 V
Type MCI 15 DOL

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality