Electronic contactor, ECI 50-2
Electronic contactor, ECI 50-2

037N0014

Controlled phases: 2, Max. load [A]: 50, Coil voltage [V] DC [Min]: 24, Coil voltage [V] DC [Max]: 230

Product details

Gross weight 1.3 kg
Net weight 1.24 kg
EAN 5702423108435

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage @ 50/60 Hz [Max] 230 V
Coil voltage @ 50/60 Hz [Min] 24 V
Coil voltage [V] DC [Max] 230 V
Coil voltage [V] DC [Min] 24 V
Controlled phases 2
Max. load [A] 50 A
Packing format Multi pack
Product description Electronic Contactor
Product group Contactors and motor starters
Product name Electronic contactor
Quantity per packing format 24 pc
Supply voltage [V] AC 230 V
Type ECI 50-2
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality