
037N0009
Controlled phases: 1, Max. load [A]: 30, Coil voltage [V] DC [Min]: 5, Coil voltage [V] DC [Max]: 24
Controlled phases: 1, Max. load [A]: 30, Coil voltage [V] DC [Min]: 5, Coil voltage [V] DC [Max]: 24
Gross weight | 0.68 kg |
Net weight | 0.65 kg |
EAN | 5702423108381 |
Gross weight | 0.68 kg |
Net weight | 0.65 kg |
EAN | 5702423108381 |
Approval |
CE EAC LLC CDC TYSK UL |
Coil voltage [V] DC [Max] | 24 V |
Coil voltage [V] DC [Min] | 5 V |
Controlled phases | 1 |
Max. load [A] | 30 A |
Packing format | Multi pack |
Product description | Electronic Contactor |
Product group | Contactors and motor starters |
Product name | Electronic contactor |
Quantity per packing format | 12 pc |
Supply voltage [V] AC | 400 V |
Type | ECI 30-1 |
UL approval file name | E198251 |
Approval |
CE EAC LLC CDC TYSK UL |
Coil voltage [V] DC [Max] | 24 V |
Coil voltage [V] DC [Min] | 5 V |
Controlled phases | 1 |
Max. load [A] | 30 A |
Packing format | Multi pack |
Product description | Electronic Contactor |
Product group | Contactors and motor starters |
Product name | Electronic contactor |
Quantity per packing format | 12 pc |
Supply voltage [V] AC | 400 V |
Type | ECI 30-1 |
UL approval file name | E198251 |