Electronic contactor, ECI 20-3
Electronic contactor, ECI 20-3

037N0034

Controlled phases: 3, Max. load [A]: 20, Coil voltage [V] DC [Min]: 5, Coil voltage [V] DC [Max]: 24

Product details

Gross weight 1.31 kg
Net weight 1.25 kg
EAN 5702423108633

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage [V] DC [Max] 24 V
Coil voltage [V] DC [Min] 5 V
Controlled phases 3
Max. load [A] 20 A
Packing format Multi pack
Product description Electronic Contactor
Product group Contactors and motor starters
Product name Electronic contactor
Quantity per packing format 8 pc
Supply voltage [V] AC 400 V
Type ECI 20-3
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality