Electronic contactor, ECI 10-3
Electronic contactor, ECI 10-3

037N0033

Controlled phases: 3, Max. load [A]: 10, Coil voltage [V] DC [Min]: 5, Coil voltage [V] DC [Max]: 24

Product details

Gross weight 0.7 kg
Net weight 0.67 kg
EAN 5702423108626

 

Approval CE
EAC
LLC CDC TYSK
UL
Coil voltage [V] DC [Max] 24 V
Coil voltage [V] DC [Min] 5 V
Controlled phases 3
Max. load [A] 10 A
Packing format Multi pack
Product description Electronic Contactor
Product group Contactors and motor starters
Product name Electronic contactor
Quantity per packing format 12 pc
Supply voltage [V] AC 400 V
Type ECI 10-3
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality