Electronic contactor, ACI 30-1
Electronic contactor, ACI 30-1

037N0059

Product description: Analogue Power Controller, Supply voltage [V] AC: 400, Max. load [A]: 30, Controlled phases: 1

Product details

Gross weight 0.71 kg
Net weight 0.68 kg
EAN 5702423108893

 

Approval CE
EAC
LLC CDC TYSK
UL
Controlled phases 1
Max. load [A] 30 A
Packing format Multi pack
Product description Analogue Power Controller
Product group Contactors and motor starters
Product name Electronic contactor
Quantity per packing format 12 pc
Supply voltage [V] AC 400 V
Type ACI 30-1
UL approval file name E198251

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality