
Motor starter, CIM 9
047B402238
Max. load, AC-3 [A]: 9.0
Max. load, AC-3 [A]: 9.0
Gross weight | 0.72 kg |
Net weight | 0.68 kg |
EAN | 5702423054602 |
Gross weight | 0.72 kg |
Net weight | 0.68 kg |
EAN | 5702423054602 |
AC-3 power @ 380-690 V | 4 kW |
Approval |
CE EAC |
Coil voltage @ 50 Hz | 415 V |
Coil voltage @ 60 Hz | 500 V |
Control voltage, 60 Hz [V] | 500 V |
Max. load, AC-3 [A] | 9 A |
Packing format | Multi pack |
Product description | Motor Starter |
Product group | Contactors and motor starters |
Product name | Motor starter |
Push buttons | START-STOP/RESET |
Quantity per packing format | 6 pc |
Type | CIM 9 |
AC-3 power @ 380-690 V | 4 kW |
Approval |
CE EAC |
Coil voltage @ 50 Hz | 415 V |
Coil voltage @ 60 Hz | 500 V |
Control voltage, 60 Hz [V] | 500 V |
Max. load, AC-3 [A] | 9 A |
Packing format | Multi pack |
Product description | Motor Starter |
Product group | Contactors and motor starters |
Product name | Motor starter |
Push buttons | START-STOP/RESET |
Quantity per packing format | 6 pc |
Type | CIM 9 |